Product SLPCR14-970P8
LED Linear Light
In the Plastic Housing
Order number: 3807454Alternative order number : 807454
- Cylindrical illuminated area
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Light length L1: 145 mm
- Housing length L2: 210.5 mm
- RGB LEDS
- Multicolor linear light
- Parameterization via Pro Editor software
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
| EAN | 662488058548 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | US |
| Weight | 176 g |
Technical Data
| Function | Linear light |
| Design | Smooth barrel |
| Light type | RGB |
| Cascadable | No |
| Operating voltage | 18…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, FDA copolyester |
| Ambient temperature | -40…+50 °C |
| Protection class | IP66/IP67/IP69 |

