Product SLPE25-1110P8
Power Supply Cable, PUR
Connection Cable
Order number: 6913940- Power cable: 4 × 1.5 mm2
- Jacket material: PUR, color: gray
- Jacket diameter: 7.5 mm
- Suitable for drag chain use
- Oil resistant and flame retardant
- Halogen free
- End open
- 7/8" female, angled
- Cable length: 6.0 m

General data
| EAN | 4047106119348 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 609 g |
Technical Data
| Cable length | 6.0 m |
| Ambient temperature | -25…+80 °C |

