Product SLPE25-690P8
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6635307- Female M12, angled, 2-pin
- Jacket material: PVC
- Jacket color: blue
- Flame retardant
- Resistant to chemicals and oils
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 60 m

General data
| EAN | 4047101583649 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1800 g |
Technical Data
| Cable length | 60.0 m |
| Ambient temperature | -5…+80 °C |

