Product  SLPE25-270P8

Inductive Sensor

For Differentiation Between Metals

Order number: 1534610
    • Rectangular, height 32 mm
    • Plastic, POM
    • Analog
    • 1 x analog output for amplitude evaluation
    • 1 x analog output for phase evaluation
    • M12 x 1 male connector
#

General data

EAN 4047101071801
eCl@ss-Code (V5.1.4): 27270802 -/- Indcutive distance sensor
Customs tariff number 85365019000
Country of origin DE
Weight 991 g

Technical Data

Design Ring sensor
Operating voltage 15…30 VDC
Output function Analog output
Electrical connection Connector, M12 × 1
Housing material Plastic, POM
Ambient temperature -25…+70 °C
Protection class IP67

Connectivity accessories

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top