Product  SLPR14-1110P8

LED Signal Light

Modular Signal Tower

Preassembled

Order number: 3092387

Alternative order number : 92387

    • Plastic housing, gray
    • EMI and RFI immune
    • Protection class IP65
    • M12 × 1 cable with male end, 150 mm
    • Colors: Blue (COL 1) / Green (COL 2) / Yellow (COL 3) / Red (COL 4)
    • Switchable between permanent and flashing function
    • Operating voltage: 12…30 VDC
    • Inputs: PNP/NPN
    • Configuration via DIP switch
#

General data

EAN 662488923877
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin CN
Weight 544 g

Technical Data

Function Tower light
Design Smooth barrel
Light type Blue, Green, Yellow, Red
Cascadable No
Operating voltage 12…30 VDC
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, PC, Grey
Ambient temperature -40…+50 °C
Protection class IP65

Connectivity accessories

Select Country

Turck worldwide

to top