Product SLPE14-410P8
Photoelectric Sensor
Laser Emitter
Order number: 3075951Alternative order number : 75951
- Cable, PVC, 2 m
- Protection class IP67
- LED all-round visible
- Cable 2 m
- Laser class 2

General data
| EAN | 662488759513 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 91 g |
Technical Data
| Function | Opposed mode sensor |
| Design | Rectangular with thread |
| Range | 0…15000 mm |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |

