Product STBVP6-RB2Q8
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6631047- Female M8, angled, 4-pin
- Jacket material: PVC
- Jacket color: gray
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 15 m

General data
| EAN | 4047101411577 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 568 g |
Technical Data
| Cable length | 15.0 m |
| Ambient temperature | -5…+80 °C |

