Product K50FLGRYBWP
Accessories
Thermowell
For Temperature Sensors
Order number: 9910453- Thermowell for mounting temperature probes
- End tip diameter 3 mm
- Process connection Tri-Clamp ¾"
- Immersion depth 150 mm
- For use in food and pharmaceutical applications
- Surface roughness Ra > 0.8 µm
- Stainless steel

General data
| EAN | 4047101544107 |
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 69 g |
Technical Data
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |

