Product K50FLXRYPQ
Mounting Accessories
Quick-Mount Bracket
Order number: 6945103- Quick-mount bracket with dead-stop;
- Material: Chrome-plated brass
- Male thread M36 x 1.5

General data
| EAN | 4047101246636 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 74122000000 |
| Country of origin | HU |
| Weight | 144 g |
Technical Data
| Housing material | Metal, CuZn, Chrome-plated |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

