Product SC22-3E-C
Photoelectric Sensor
Triangulation Sensor with Switching Output
Order number: 3065282Alternative order number : 65282
- Foreground and background suppression
- Operating range 100…300 mm
- 2 m cable, 5-pole
- Operating voltage 12…30 VDC
- NPN switching output
- Response time of output 4 ms

General data
| EAN | 662488652821 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 199 g |
Technical Data
| Function | Proximity switch |
| Design | Rectangular |
| Range | 100…300 mm |
| Light type | Red |
| Operating voltage | 12…30 VDC |
| Output function | NO/NC, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS/Polycarbonate |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |

