Product STBVP6-RB2E02
Light Screen for Machine Safety Applications
Receiver
Order number: 3073539Alternative order number : 73539
- M12 × 1 male connector, 8-pin
- Protection class IP65
- Scan field 900 mm
- Resolution 30 mm
- Internal testing in 500-ms cycle
- Range 15 m
- Operating voltage 24 VDC ± 15 %
- Switching output without restart interlock (TRIP)
- Type 2 acc. to IEC 61496-1, -2; category 2 PL d acc. to EN ISO 13849-1; SIL 2 acc. to IEC 61508

General data
| EAN | 662488735395 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 2359 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Scan field | 900 mm |
| Range | 200…15000 mm |
| Optical resolution | 30 mm |
| Number of beams | 48 |
| Cascadable | No |
| With muting function | No |
| Start/Restart interlock | no |
| Operating voltage | 20…28 VDC |
| Output function | 2 x NC contact, 2 × PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |

