Product TL50RA
Mounting Accessories
Actuation kit (puck)
Order number: 6900497- End position damped
- End position (open/closed) infinitely adjustable in a range of 360°
- Displays rotatable by 90 °
- Scale division
- Hole pattern on flange surface: 30 x 80 mm (30 x 130 mm)
- Connection shaft (shaft extension) height: 20 mm/Ø: max. 30 mm

General data
| EAN | 4047101112979 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 34 g |
Technical Data
| Housing material | Plastic, PP-GF30 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |

