Product  TL50WBGYRQ

Bus Cable for CAN (DeviceNet, CANopen)

PVC Cable Jacket

Order number: U2779-26
    • Jacket material: PVC
    • Jacket color: gray
    • UL approval
    • 7/8" female, angled
    • 7/8" male, angled
    • Cable length: 15 m
#

General data

EAN 4047101033403
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 1703 g

Technical Data

Cable length 15.0  m

Mounting accessories

100032386
U2-29262

Connectivity accessories

3087999
4600650

Select Country

Turck worldwide

to top