Product LEDBB300X150PW2-XQ
Photoelectric Sensor
Laser Measuring System
Order number: 3055969Alternative order number : 55969
- Cable with male end M12 × 1, 8-pin, 0.15 m
- Measuring range 45…60 mm
- Focal point at 53 mm
- Operating voltage 12…30 VDC
- Analog output 4…20 mA
- Indication of signal intensity
- Alarm output
- Slow, medium and fast operation mode adjustable

General data
| EAN | 662488559694 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 284 g |
Technical Data
| Function | Proximity switch |
| Light type | Red |
| Output function | NO contact, PNP/Analog output |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
| Window material | Acrylic |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |

