Product  LEDWB225X150PW2-XQ

Actuator, Sensor and Supply Cable, PUR

Extension Cable

Order number: 6625669
    • Female M8, straight, 4-pin
    • Male M8, straight, 4-pin
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 0.15 m
#

General data

EAN 4047101273250
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 22 g

Technical Data

Cable length 0.150  m
Ambient temperature -25…+80 °C

Select Country

Turck worldwide

to top