Product  LEDRB225X150PW2-XQ

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3068759

Alternative order number : 68759

    • Cable, PVC, 9 m, 4-wire
    • Protection class IP67
    • LED all-round visible
    • Sensitivity adjusted via teach button
    • Operating voltage: 10…30 VDC
    • NPN switching output
    • Light or dark operation
#

General data

EAN 662488687595
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 181 g

Technical Data

Function Retroreflective Sensor
Light type Red polarized
Output function NO contact, NPN
Electrical connection Cable
Cable length 9.0  m
Housing material Plastic, ABS
Ambient temperature -20…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top