Product  LEDBB75X150PW2-XQ

LED Signal Light

Tower Light

Order number: 3800445

Alternative order number : 800445

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • M12 x 1 male
    • Colors: Green (COL 1) / Yellow (COL 2) / Orange (COL 3) / Red (COL 4)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Sealed, stakkato max. 94 dB
#

General data

eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 323 g

Technical Data

Function Tower light
Light type Green, Yellow, Orange, Red
Number of colors/segments 4
Acoustic signal Staccato
Volume 94 dB
Dimmable No
Cascadable No
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Window material Polycarbonate, diffuse
Ambient temperature -20…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top