Product  SB12APRQ3

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3027372

Alternative order number : 27372

    • Frequency B
    • Modulation frequency B, requires receivers with the same frequency
    • Operating voltage 10…30 VDC or 12…240 VAC
#

General data

EAN 662488273729
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 361 g

Technical Data

Function Opposed mode sensor
Operating mode Emitter
Design Tube
Construction size M30 x 1.5
Range 0…150000 mm
Light type IR
Operating voltage 12…240 VAC / 10…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, Stainless steel
Ambient temperature -40…+70 °C
Protection class IP67
Special features Chemical-resistant, Encapsulated

Select Country

Turck worldwide

to top