Product Q7MEB
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3060880Alternative order number : 60880
- Cable, PVC, 2 m, 4-wire
- Metal housing, ZN, black
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage 10…30 VDC
- PNP switching output
- Light/dark operation

General data
| EAN | 662488608804 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 684 g |
Technical Data
| Function | Proximity switch |
| Design | Rectangular |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |

