Product RP-RM83F-75LT
Inductive Sensor
With Increased Switching Distance
Order number: 4590612- M30 × 1.5 threaded tube
- Chrome-plated brass
- Large sensing range
- DC 4-wire, 10…30 VDC
- Changeover contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101249705 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 112 g |
Technical Data
| Design | Threaded barrel |
| Operating voltage | 10…30 VDC |
| Output function | Complementary contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

