Product K50APPBGYXD5Q
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3087409Alternative order number : 87409
- Cable, PVC, 2 m, black
- Protection class IP67
- Range: 20 m
- Infrared light
- Operating voltage: 10…30 VDC

Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

