Product UM-FA-9A
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3076090Alternative order number : 76090
- Cable, PVC, 2 m
- Protection class IP67
- LED all-round visible
- Teach button
- 8-segment bargraph
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488760908 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 118 g |
Technical Data
| Function | Proximity switch |
| Design | Rectangular with thread |
| Range | 2…1400 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |

