Product M18TIP14
LED Signal Light
Tower Light
Order number: 3010484Alternative order number : 10484
- With beeper
- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- Monochrome: Green (COL 1)
- Cable, 2m
- Operating voltage 10…30 VDC
- Beeper max. 92 dB

General data
| EAN | 662488104849 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 204 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 18…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS/Polycarbonate, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |

