Product T30UXIBQ8
Valve connector A type
Adapter valve connector - M12 x 1 male
Order number: 6606687- 2-pin + PE, bridged
- Design according to DIN EN 175301-803
- RoHS compliant
- Protection class: IP67 and IP68
- Protective component: Transil diode
- TS3553: Valve connector with stainless steel screw M3 × 28, V4A

General data
| EAN | 4047106167844 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 33 g |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
|
RKCV4.5T-25-RSCV4.5T/TXL | 6630863 |
|
BI15-M30-AN6X-H1141
Cylindrical, threaded barrel, 30 mm, chrome-plated brass |
4618600 |

