Product  T30UXIB

Plastic Fiber

Bifurcated Fiber

Order number: 3039987

Alternative order number : 39987

    • Operation: diffuse/opposed mode
    • Polyethylene sheath, flexible
    • Operating temperature: -30…+70 °C
    • Cable, straight, customizable
    • End sleeve for probe, rectangular beam exit
    • Optical fiber, core diameter 0.265 mm × 32
    • Optical fiber, total length: ± 1829 mm
#

General data

EAN 662488399870
eCl@ss-Code (V5.1.4): 27061090 -/- Ready-made optical fiber (not classified)
Customs tariff number 85447000900
Country of origin JP
Weight 52 g

Technical Data

Function Diffuse mode sensor
Design Rectangular
Housing material Plastic, PE, Black
Ambient temperature -30…+70 °C

Select Country

Turck worldwide

to top