Product  T30UXUAQ8

Actuator and Sensor Cable, PUR

Connection Cable

Order number: 6634756
    • Female M12, angled, 4-pin
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 3 m
#

General data

EAN 4047101538540
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 1 g

Technical Data

Cable length 3.0  m
Ambient temperature -25…+80 °C

Mounting accessories

100032386
6832935
U2-29262

Connectivity accessories

7030632
6634164
6630863
4618600

Select Country

Turck worldwide

to top