Product DX80N2Q45RD2
Photoelectric Sensor
Diffuse Mode Sensor
Miniature Sensor
Order number: 3066658Alternative order number : 66658
- Cable with male end, PVC, M8 × 1,150 mm
- Protection class IP67
- Ambient temperature: -20…+55 °C
- Ideal for confined spaces
- Operating voltage: 10…30 VDC
- NPN switching output, dark operation

General data
| EAN | 662488666583 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 45 g |
Technical Data
| Function | Proximity switch |
| Design | Tube |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |

