Product T30UXDBQPMA
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3030236Alternative order number : 30236
- Male M12 × 1, 4-pin
- Protection class IP67
- Operating voltage: 10…30 VDC

General data
| EAN | 662488302368 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 63 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Emitter |
| Design | Rectangular with thread |
| Construction size | 71.3 x 12.3 x 30.7 mm, Mini Beam |
| Range | 0…30000 mm |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |

