Product T30UXDAQPMA
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3080458Alternative order number : 80458
- Compact design
- Cable, 4-pin, 2 m
- Switching output, PNP/NPN adjustable
- NO/NC adjustable
- Integrated temperature compensation
- Switching range adjustable via button or control line
- Blind zone: 30 cm
- Range: 300 cm

General data
| EAN | 662488804589 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 228 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Time-of-Flight |
| Design | Tube |
| Construction size | M30 x 1.5 |
| Radiation direction | straight |
| Range | 300…3000 mm |
| Operating voltage | 10…30 VDC |
| Switching element function | NO contact |
| Output function | PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PBT |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | Clear object detection |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |

