Product K50LGRA2YP
Converter
Current Transformer to Modbus
Order number: 3810627- Protection classes IP67, IP68
- Compact housing
- In-line mounting
- Connection via female connector, M12 × 1, 5-pin and male connector, M12 × 1, 5-pin
- Operating voltage: 10…30 VDC
- Input: current transformer
- Output: Modbus RTU
- Converts 20-A or 150-A current transformer signals into a 16-bit register value

General data
| EAN | 662488087357 |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 26.31 g |
Technical Data
| Cascadable | No |
| Communication protocol | RS485, Modbus RTU |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PVC, Black |
| Ambient temperature | 40…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |

