Product  K30LRGX8PQ8

Field-Wireable Connector

Male Connector M12 × 1, Straight

Order number: 6936290
    • A-coding
    • Metal housing
    • Shieldable
    • Screw-clamp terminal
    • 8-pin
    • Cable feedthrough 6…8 mm
    • Core cross-section 0.14…0.50 mm2
#

General data

EAN 4047101413267
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 27 g

Mounting accessories

6635819

Select Country

Turck worldwide

to top