Product QS18VN6FP W/30
LED Linear Light
In the Metal Housing
Order number: 3087860Alternative order number : 87860
- Cascadable
- Light beam: 430mm
- Operating voltage: 12…30 VDC
- Protection class: IP67 / IP69K
- Color: White
- Cable, PVC, 2 m
- SMBWLS28RA mounting bracket included in delivery

Mounting accessories
|
QS30AF600 | 3011977 |
|
SLSR30-1050P8 | 3073898 |
Functional accessories
|
PKG3S-2/TEG | 6629495 |
|
REI-E-113T12S-2B5000-H1181 | 100011590 |

