Product  M12PFF75Q5

Photoelectric Sensor

Opposed Mode Sensor (Emitter/Receiver)

Order number: 3066450

Alternative order number : 66450

    • Male M12 × 1, 4-pin
    • Protection class IP67
    • LED all-round visible
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488664503
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin CN
Weight 22 g

Technical Data

Function Opposed mode sensor
Operating mode Receiver
Design Rectangular with thread
Construction size 31 x 15 x 35 mm, QS18
Range 0…20000 mm
Operating voltage 10…30 VDC
Output function NO/NC, PNP
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS
Ambient temperature -20…+70 °C
Protection class IP67

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top