Product M12NFF75Q8
Fieldbus Technology Accessories
Decoupling Box
Order number: 100026893- Input female connector, M12, A-coded
- Output male connector, M12, A-coded, two independent switching contacts
- For decoupling two PNP outputs to two independent potential-free relay contacts

General data
| EAN | 4047101538151 |
| Customs tariff number | 85364190890 |
| Country of origin | DE |
| Weight | 154 g |
Technical Data
| Function | Decoupling Box |
| Ambient temperature | -25…+40 °C |
| Protection class | IP67 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

