Product Q20EQ
PROFIBUS-PA Receptacle
Flange
Order number: 6611023- 1/2’’14 NPT screw-in thread
- Stainless steel receptacle housing
- 4-pin, braid length 0.3 m
- For use in PROFIBUS-PA applications

General data
| EAN | 4047101042665 |
| eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 62 g |
Technical Data
| Ambient temperature | -40…+105 °C |
Mounting accessories
|
PT1A-1004-U1-H1143 | 100005501 |
Connectivity accessories
|
EC-FKFDE4.5-0.5/16 | 6934557 |
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |

