Product Q20NDQ
Pick-to-Light
Placement Sensor
Capacitive Button
Order number: 3093109- Protection classes IP67 / IP69K
- Male M12 x 1, 5-pin
- Disabled: Blue (COL 1)
- Enabled: No color
- Operating voltage 10…30 VDC
- Bipolar circuit
- NO contact

General data
| EAN | 662488931094 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 136 g |
Technical Data
| Function | Touch Button |
| Design | Cylinder, threaded |
| Light type | Blue |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
PT1A-1004-U1-H1143 | 100005501 |
Connectivity accessories
|
EC-FKFDE4.5-0.5/16 | 6934557 |
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |

