Product  Q20NDLQ

Photoelectric Sensor

Convergent Mode Sensor

Order number: 3068850

Alternative order number : 68850

    • Cable, PVC, 2 m, 4-wire
    • Protection class IP67
    • LED all-round visible
    • Sensitivity adjusted via teach button
    • Operating voltage: 10…30 VDC
    • NPN switching output
    • Light or dark operation
#

General data

EAN 662488688509
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 77 g

Technical Data

Function Proximity switch
Operating mode Convergent
Design Rectangular with thread
Construction size 31 x 15 x 35 mm, QS18
Range 16 mm
Focal distance 16 mm
Light type Red
Operating voltage 10…30 VDC
Output function NO contact, NPN
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, ABS
Ambient temperature -20…+70 °C
Protection class IP67
Special features keep/defer

Select Country

Turck worldwide

to top