Product Q20ELQ5
Photoelectric Sensor
Triangulation Sensor with Switching Output
Order number: 3063884Alternative order number : 63884
- Foreground and background suppression
- Operating range 100…400 mm
- M12 × 1 connector rotatable by 90°
- Operating voltage 12…30 VDC
- NPN switching output
- Response time of output 4 ms

General data
| EAN | 662488638849 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 90 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Triangulation |
| Design | Rectangular |
| Construction size | 49.8 x 19.7 x 60 mm, Q50 |
| Range | 100…400 mm |
| Light type | IR |
| Operating voltage | 12…30 VDC |
| Output function | NO/NC, NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS/Polycarbonate |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
PT1A-1004-U1-H1143 | 100005501 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

