Product  Q20PDLQ5

Incremental Encoder

Efficiency Line

Order number: 100011646
    • Clamping flange, Ø 58 mm
    • Solid shaft, Ø 12 mm × 20 mm
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP64 on housing and shaft side
    • ‐20…+70 °C
    • Max. 4500 rpm (continuous operation 3000 rpm)
    • 5…30 VDC
    • RS422/TTL invertible
    • Pulse frequency max. 300 kHz
    • M12 × 1 male connector, 8-pin
    • 512 pulses per revolution
#

General data

EAN 4047101546330
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90314990000
Country of origin IN
Weight 381 g

Technical Data

Operating voltage 5…30 VDC
Output function RS422/TTL
Electrical connection Connector, M12 × 1
Housing material Die-cast zinc
Ambient temperature -20…+70 °C
Protection class IP64

Mounting accessories

100005501

Connectivity accessories

7030632
6634164

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top