Product Q20PDQPMA
Photoelectric Sensor
Photoelectric Sensor for Glass Fibers
Order number: 3040821Alternative order number : 40821
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 5…15 VDC
- NAMUR output: dark <= 1.2 mA ; light >= 2.1 mA
- Acc. to EN 60947‐5‐6 (NAMUR)

General data
| EAN | 662488408213 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 707 g |
Technical Data
| Function | Fiber optic sensor |
| Operating mode | Glass fiber |
| Design | Rectangular |
| Construction size | 60.5 x 44.5 x 87.6 mm, Q45 |
| Light type | IR |
| Operating voltage | Nom. 8.2 VDC |
| Output function | Light operation, NAMUR |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | Wash down |
Mounting accessories
|
PT1A-1004-U1-H1143 | 100005501 |

