Product  Q20PDXL

Photoelectric Sensor

Photoelectric Sensor for Plastic Fibers

Order number: 3040216

Alternative order number : 40216

    • M12 × 1 male connector
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Adapter set PFK-B for connecting plastic optical fibers are available separately
    • Operating voltage: 90…250 VAC
    • Relay output, NO (SPST)
    • Light or dark operation, adjusted via selector switch
#

General data

EAN 662488402167
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365019000
Country of origin US
Weight 263 g

Technical Data

Function Fiber optic sensor
Operating mode Plastic fiber
Design Rectangular
Construction size 60.5 x 44.5 x 102.6 mm, Q45
Light type Red
Operating voltage 90…250 VAC
Output function NO contact, Relay output
Electrical connection Connector, 1/2″
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67
Special features keep/defer, Wash down

Mounting accessories

100005501

Select Country

Turck worldwide

to top