Product DS186EQ5
Photoelectric Sensor
Order number: 3078124Alternative order number : 78124
- Operating voltage: 10…30 VDC

General data
| EAN | 662488781248 |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 22 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Emitter |
| Design | Rectangular with thread |
| Construction size | 31.1 x 15 x 47.9 mm, DS18 |
| Range | 0…20000 mm |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

