Product DS186EQ
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3030672Alternative order number : 30672
- 1/2″ connector
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 24…240 VAC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488306724 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 81 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Receiver |
| Design | Rectangular with thread |
| Construction size | 84 x 12.2 x 30.7 mm, Mini Beam |
| Range | 30000 mm |
| Operating voltage | 24…240 VAC |
| Output function | Relay output |
| Electrical connection | Connector, 1/2″ |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

