Product SC22-3-CU1
RFID Cable Economy Version
Connection Cable
Order number: 7030344- 4‐wire, AWG 24/AWG 22
- Jacket material: PUR, color: black
- Free from halogen and LABS
- Shielding: aluminum foil, tinned copper wire
- Jacket diameter: 6.9 mm
- Suitable for drag chain use, oil resistant, flexible
- Cable UL Style 20549
- End open
- M12 female connector, straight, A-coded
- Cable length: 25 m

General data
| EAN | 4047106167394 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1530 g |
Technical Data
| Cable length | 25.0 m |
| Ambient temperature | -25…+80 °C |

