Product SC22-3-SU1
Accessories
Smart Plug
Rotation Speed Monitor
Order number: A0622- multifunctional adapter for connection to standard sensors
- Degree of protection IP67
- 4-pin M12 x 1, female connector
- 4-pin M12 x 1, male connector

General data
| EAN | 4047101047608 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 85366990990 |
| Country of origin | US |
| Weight | 27 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Housing material | Plastic, PBTP |
| Ambient temperature | 0…+60 °C |
| Protection class | IP67 |

