Product BWC-4MNFN30
Connection Accessories
Antenna Cable
Order number: 3077822Alternative order number : 77822
- N-male connector to N-female connector
- Length 30 m

General data
EAN | 662488778224 |
Customs tariff number | 85442000900 |
Country of origin | US |
Weight | 3220.5 g |
Technical Data
Device type | Antenna cable |
Antenna connection | N-type male connector, N-type female connector |
Cable length | 30.0 m |