Product BWC-4MNFN15
Connection Accessories
Antenna Cable
Order number: 3077821Alternative order number : 77821
- N-male connector to N-female connector
- Length 15 m

General data
EAN | 662488778217 |
Customs tariff number | 85442000900 |
Country of origin | US |
Weight | 1634 g |
Technical Data
Device type | Antenna cable |
Antenna connection | N-type male connector, N-type female connector |
Cable length | 15.0 m |