Product Q20NRQ7
Photoelectric Sensor
Convergent Mode Sensor
Miniature Sensor
Order number: 3063090Alternative order number : 63090
- Cable with male end, PVC, M8 × 1, 3-pin, 150 mm
- Very high excess gain
- Operating voltage: 10…30 VDC
- NPN switching output, light operation

General data
| EAN | 662488630904 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 40 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Convergent |
| Design | Rectangular |
| Construction size | 11.6 x 8.3 x 25.7 mm, VS1 |
| Range | 20 mm |
| Focal distance | 15 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, NPN |
| Current output | 0…50 mA |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP54 |
Mounting accessories
|
PT1A-1004-U1-H1143 | 100005501 |
Connectivity accessories
|
EC-FKFDE4.5-0.5/16 | 6934557 |
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |

