Product Q20PDLQ7
Pressure Transmitter (Rotatable)
2 PNP/NPN Transistor Switching Outputs
Order number: 6832662- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range -1…10 bar rel.

General data
| EAN | 4047101239515 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 328 g |
Technical Data
| Design | With display |
| Operating voltage | 18…30 VDC |
| Output function | NO/NC, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67/IP69K |
| Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 552 KB |
| English | 551 KB |
| French | 552 KB |
| Spanish | 551 KB |
| Czech | 552 KB |
| Dutch | 552 KB |
| Romanian | 552 KB |
| Russian | 558 KB |
| Polish | 553 KB |
| Turkish | 552 KB |
Approval
CAD File
Configuration File
Configuration Software
Instructions for Use
Manual
| TS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 312 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
PT1A-1004-U1-H1143 | 100005501 |
Connectivity accessories
|
EC-FKFDE4.5-0.5/16 | 6934557 |
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |

