Product EA5R1800PUXMODQ
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3036563Alternative order number : 36563
- Cable, PVC, 2 m
- Protection class IP67
- Operating voltage: 10…30 VDC

General data
| EAN | 662488365639 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 329 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Emitter |
| Design | Rectangular |
| Construction size | 56.4 x 44.5 x 87.6 mm, Q45 |
| Range | 0…60000 mm |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |
|
WSSD-WSSD-4416-3M
Cable for Industrial Ethernet, M12 male connector, D-coded, angled to M12 male connector, D-coded, angled, cable length: 2 m, jacket material: PUR, green |
100007323 |
|
M12NFF75 W/30 | 3078233 |
|
TL50RGAQ | 3010608 |
|
BL67-8XSG-P
8 configurable channels |
6827310 |
|
WKC4.4T-P7X3-0.5-RSC4.4T/TXO | 6625836 |

